Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K551241
Product Type | Data equipment related goods | Component Type | Build-up component | Description | Lower section of Adjustable receiver pin. |
---|---|---|---|---|---|
Length 1(mm) | 60 | Outside Diameter A(mm) | 19.8 | Product Line | eco-fixplus |
Thread 1 | M6 | Units | 1 | Mass(g) | 107 |
Application | CMM |
This page is Lower Part, Adjustable Receiver Bushing, part number K551241.
You can find the detail information about specifications and dimensions on part number K551241.