Swivel Joint M5 (Part Numbers)

Swivel Joint M5
Adjustable stylus joints are used to set up styli for special tasks, for e.g. the measurement in angled bores.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K650054

Part Number
K650054
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

151.32 €

1 60 Days

Loading...

  1. 1

Basic information

Product Type Data equipment related goods Description Protocol System 09-M5-L30-BTi11 Hexagon M00-1126-005-000
ITP Code No. GT M5 000 11 030 Diameter(mm) 11 Qmark Code No. JM5-15-T
Renishaw Code No. A-5555-0218 Thread M5 Thread 1 M5
Tool Bore Diameter(mm) 3.1 Zeiss Code No. 600342-9002-000 Mass(g) 10.88

This page is Swivel Joint M5, part number K650054.
You can find the detail information about specifications and dimensions on part number K650054.

Tech Support