Timerbox (Time-related Footswitch)

Timerbox (Time-related Footswitch)
This timerbox allows you to connect to the footswitch connector of a Mitutoyo interface to trigger data transfer, based on a time interval. It can be used with all Mitutoyo interfaces featuring 3.5 mm TRS Foot switch connectors (Mono) such as USB Input Tool Direct Footswitch Adapter. It works as a time-controlled footswitch.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63AAA107

Part Number
63AAA107
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

554.21 €

1 60 Days

Loading...

  1. 1

Basic information

Product Type Switch Power supply AC Adapter 10 V 120 mA or 5V USB Additional Spec for 3.5 mm TS Foot Switch Connector
Dimensions (WxDxH)(mm) 55 x 58 x 31 Timer Function 1 s-99 h 59 min 59 s (100 h) Timer Tolerance ±8 s/24 h
Mass(g) 84

This page is Timerbox (Time-related Footswitch) , part number 63AAA107.
You can find the detail information about specifications and dimensions on part number 63AAA107.

Tech Support