Diamond Cone Indenter

Diamond Cone Indenter
Mitutoyo indenters for Rockwell hardness test
As the interface between machine and material, the indenter must be of immaculate quality.
Therefore Mitutoyo only uses diamond indenters from the most experienced suppliers.
The indenters are calibrated in the highest standard calibration laboratories in the DAkkS accreditation body, accredited according to ISO 17025 and traceable to the PTB.
Constant development at our calibration partners secures an unmatched quality level.
Rockwell diamond indenter feature DAkkS calibration certificates according to DIN EN ISO 6508-2 and/or ASTM E18.
A function test, verifying the applicability of the indenter in regard of various indentation depth levels under different test forces, is optionally available.
Ball holders are made by Mitutoyo, and are supplied without calibration certificate for the included ball.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

63DIA024

Part Number
63DIA024
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

400.00 €

1 60 Days

Loading...

  1. 1

Basic information

Accreditation Body DAkkS Accreditation Standard ISO 17025 Additional Spec with DAkkS calibration certificate conforming to ISO 6508-2 and ASTM E18 Class B without function test
Calibration with Collar Diameter(mm) 10 Collar Thickness(mm) 3
Cone Angle(degree) 120 Description Rockwell diamond indenter with DAkkS calibration certificate without function test according to DIN EN ISO 6508-2 and ASTM E18 for HRA, HRC, HRD and HRN scales. Suitable for all Mitutoyo Rockwell hardness testing machines. Function Test without
Indenter Diameter(mm) 6 Material diamond Method Rockwell
Product line HR-100. HR-200. HR-300. HR-400. HR-500. AR-10. AR-20ARK Shaft Length(mm) 12 Shaft Diameter(mm) 6.35
Standard ISO 6508-2, ASTM E18 Class B Tip Radius 0.2 Total Length(mm) 29
Type Diamond cone indenter Usable Length(mm) 17

This page is Diamond Cone Indenter, part number 63DIA024.
You can find the detail information about specifications and dimensions on part number 63DIA024.

Tech Support