High Accuracy Digital Micrometer

High Accuracy Digital Micrometer
This Micrometer enables 0.1 μm resolution measurements and is ideal for customers who need to make highly accurate measurements with a hand-held tool (such as Gauge R & R analysis).
The Absolute High-Accuracy Micrometer offers the following benefits:
- It delivers higher accuracy without sacrificing operability, by using Mitutoyo‘s innovative 0.1 μm resolution ABS (absolute) rotary sensor and high accuracy screw machining technology which reduces instrumental error to just 0.5 μm.
- Its highly rigid frame and high-performance constant-force mechanism (7-9 N) enable more stable measurement.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

293-100-20

Part Number
293-100-20
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,006.00 €

1 5 Days

Loading...

  1. 1

Basic information

Type Special Micrometer Display Method Digital Mass(g) 400
Auto Power OFF After 20 min. Non use Yes Data Output Yes Digital Step(µm) 0.1 / 0.5
Digital/Analog Digital Display LCD, character height 7.5 mm Flatness(µm) 0.3
Function Lock Yes HOLD Yes Inch-Metric Metric
Max. Permissible Error J MPE(µm) ±0.5 Measuring Spindle With spindle lock, ø6.35 mm, spindle pitch 0.5 mm Range(mm) 0-25
Resolution Switching Yes Scale Thimble and sleeve satin chrome finish Measured force(N) 7-9
Power Supply 1 lithium battery CR-2032

This page is High Accuracy Digital Micrometer, part number 293-100-20.
You can find the detail information about specifications and dimensions on part number 293-100-20.

Tech Support