Inside Micrometer Checker

Inside Micrometer Checker
This Inside Micro Checker offers you the following benefits:
- Applicable for Series 133, 139 and 145 (over 50 mm)
- Not applicable for Series 137, 141, 337 and 339
- It designed to act as a setting standard for inside micrometers.
- It comes with ceramic gauge blocks.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
515-585
515-586
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(kg)
Range
(mm)
Reference Length
(mm)

2,314.47 €

1 5 Days 3.925-30025, 50, 75, 100, 125, 150, 175, 200, 225, 250, 275, 300

4,884.21 €

1 5 Days 725-60025, 50, 75, 100, 125, 150, 175, 200, 225, 250, 275, 300, 325, 350, 375, 400, 425, 450, 475, 500, 525, 550, 575, 600

Loading...

  1. 1

Basic information

Type Special Micrometer Block Pitch Accuracy ±(1+L/150) µm, L = Length to check (mm) Graduation(mm) 25
Inch-Metric Metric

Tech Support