Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
406-250-30 |
406-251-30 |
406-252-30 |
406-253-30 |
406-350-30 |
406-351-30 |
406-352-30 |
406-353-30 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mass (g) | Digital Step (inch) | Flatness (µm) | Flatness (inch) | Inch-Metric | Max. Permissible Error J MPE (µm) | Max. Permissible Error J MPE (inch) | Parallelism (inch) | Range (inch) | Range (mm) | Parallelism (μm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
990.00 € | 1 | 5 Days | 330 | - | 0.3 | - | Metric | ±3 | - | - | - | 0-25 | 3 | |||
1,073.00 € | 1 | 5 Days | 470 | - | 0.3 | - | Metric | ±3 | - | - | - | 25-50 | 3 | |||
1,121.00 € | 1 | 5 Days | 625 | - | 0.3 | - | Metric | ±3 | - | - | - | 50-75 | 3 | |||
1,178.00 € | 1 | 5 Days | 460 | - | 0.3 | - | Metric | ±4 | - | - | - | 75-100 | 3 | |||
990.00 € | 1 | 60 Days | 330 | 0.00005 | - | 0.000012 | Inch/Metric | - | ±0.00015 | 0.00012 | 0 - 1 | - | - | |||
1,073.00 € | 1 | 60 Days | 470 | 0.00005 | - | 0.000012 | Inch/Metric | - | ±0.00015 | 0.00012 | 1-2 | - | - | |||
1,121.00 € | 1 | 60 Days | 625 | 0.00005 | - | 0.000012 | Inch/Metric | - | ±0.00015 | 0.00012 | 2-3 | - | - | |||
1,178.00 € | 1 | 5 Days | 460 | 0.00005 | - | 0.000012 | Inch/Metric | - | ±0.0002 | 0.00016 | 3-4 | - | - |
Loading...
Type | Special Micrometer | Display Method | Digital | ABS / INC (INC ZERO) | Yes |
---|---|---|---|---|---|
Auto Power OFF After 20 min. Non use | Yes | Data Output | Yes | Digital Step(mm) | 0.001 |
Digital/Analog | Digital | Display | LCD, character height 7.5 mm | Function Lock | Yes |
HOLD | Yes | Measuring Spindle | With spindle lock, ø6.35 mm, spindle pitch 0.5 mm | Scale | Thimble and sleeve satin chrome finish, ø18 mm |
Measured force(N) | 3-8 | Power Supply | 1 battery SR-44 | Battery life | Approx. 2.4 years |
Configure
Basic Attributes
Mass(g)
Digital Step(inch)
Flatness(µm)
Flatness(inch)
Inch-Metric
Max. Permissible Error J MPE(µm)
Max. Permissible Error J MPE(inch)
Parallelism(inch)
Range(inch)
Range(mm)
Type
Filter by standard shipping days
Optional Attributes