Vernier Caliper Swivel Jaw

Vernier Caliper Swivel Jaw
A Mitutoyo vernier caliper equipped with a special swivelling jaw on the slider for measurement of the width of varying diameter sections on shafts. Hardened stainless steel construction with easy-to-read, satin-chromed scales.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

536-212

Part Number
536-212
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

685.00 €

1 5 Days

Loading...

  1. 1

Basic information

Type Special Calipers Special Caliper Shape Other Display Method Dial
Additional Spec 0.05 mm, Metric Remarks Swivel range ±90° Max. Permissible Error E MPE(mm) ±0.05
Max. Permissible Error S MPE(mm) ±0.07 Range(mm) 0-200 Mass(g) 190

This page is Vernier Caliper Swivel Jaw, part number 536-212.
You can find the detail information about specifications and dimensions on part number 536-212.

Tech Support