Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
536-152
Type | Special Calipers | Special Caliper Shape | Neck calipers | Display Method | Dial |
---|---|---|---|---|---|
Additional Spec | Metric | Graduation(mm) | 0.05 | Max. Permissible Error E MPE(mm) | ±0.05 |
Range(mm) | 0-150 | Mass(g) | 140 |
This page is Vernier Neck Caliper Point Jaw Outside, part number 536-152.
You can find the detail information about specifications and dimensions on part number 536-152.