Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
900581 |
951144 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Additional Spec | Applicable Height Gauges | Measurable Hole Diameter (Inch) | Measurable Hole Diameter (mm) | Remarks | |
---|---|---|---|---|---|---|---|---|---|---|
161.00 € | 1 | 5 Days | for 6.35x12.7 mm | 500-227, 570-244506-207, 506-208192-630-10. 192-631-10. 192-632-10. 192-633-10570-312, 570-313, 570-314192-670-10. 192-671-10. 192-672-10. 192-673-10570-248 | 0.04-1.5 | - | Center master (12.7 x 6.35 mm) | |||
183.00 € | 1 | 5 Days | - | 192-130. 192-131, 192-132, 192-133192-613-10. 192-614-10. 192-615-10514-102, 514-103, 514-104, 514-105, 514-106, 514-107570-302, 570-304, 570-402, 570-404192-663-10. 192-664-10. 192-665-10514-108, 514-109 | - | 1-38 | Center master (9 x 9 mm) |
Loading...
Product Category | Measuring equipment |
---|
Configure
Basic Attributes
Additional Spec
Applicable Height Gauges
Measurable Hole Diameter(Inch)
Measurable Hole Diameter(mm)
Remarks
Filter by standard shipping days
Optional Attributes