Classic Circlip Pliers for Inner Rings (Holes), Angled

Classic Circlip Pliers for Inner Rings (Holes), Angled

Click on this image to zoom in.

Click on this image to zoom in.

Application: For inserting / removing circlips from inside bores.

DIN ISO 5256.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
26785
26786
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Matching bore diameter

14.20 €

35 3 Days 267858-13 mm

13.04 €

35 3 Days 2678612-25 mm

Loading...

  1. 1

Basic information

Material Chrome moly vanadium steel DIN standard DIN 5256-D Product type Circlip pliers
Suitable for Inner rings Tip shape 90° angle Weight(g) 95

Tech Support