Manufacturer part number: 26093
Brand: WIHA
Price: 6.61 €
Delivery time: 5 Days
Handle diameter: 23 mm
Overall length: 164 mm
Round blade diameter: 3.5 mm
TORX PLUS®: 7IP
Visible blade length: 60 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
26093
Part Number
|
---|
26093 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle diameter (mm) | Overall length (mm) | Round blade diameter (mm) | TORX PLUS® | Visible blade length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
6.61 € | 1 | 5 Days | 23 | 164 | 3.5 | 7IP | 60 |
Loading...
ESD article | No | with battery | No | Tool for electrics | No |
---|---|---|---|---|---|
Self service - packing | No |
This page is Screwdriver SoftFinish®, TORX PLUS® with Round Blade, part number 26093.
You can find the detail information about specifications and dimensions on part number 26093.
Configure
Basic Attributes
Type
Handle diameter(mm)
Overall length(mm)
Round blade diameter(mm)
TORX PLUS®
Visible blade length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
26091 |
26095 |
26097 |
26099 |
26101 |
26103 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Handle diameter (mm) | Overall length (mm) | Round blade diameter (mm) | TORX PLUS® | Visible blade length (mm) |
---|---|---|---|---|---|---|---|---|---|---|
6.61 € | 1 | 5 Days | 23 | 164 | 3.5 | 6IP | 60 | |||
6.61 € | 1 | 5 Days | 23 | 164 | 3.5 | 8IP | 60 | |||
7.08 € | 1 | 5 Days | 30 | 171 | 4 | 9IP | 60 | |||
7.29 € | 1 | 5 Days | 30 | 191 | 4 | 10IP | 80 | |||
7.56 € | 1 | 5 Days | 30 | 191 | 4 | 15IP | 80 | |||
8.03 € | 1 | 5 Days | 36 | 218 | 4 | 20IP | 100 |