L-Key with T-Handle Set, Hexagon in Work Bench Stand, 8 Pieces, Brilliant Nickel-Plated

L-Key with T-Handle Set, Hexagon in Work Bench Stand, 8 Pieces, Brilliant Nickel-Plated

Click on this image to zoom in.

Click on this image to zoom in.

Application: For high torque transfer with minimal effort.

Application: Chrome-vanadium steel, through hardened, nickel-plated.

Extra: Robust metal workbench holder to place on workbench or wall-mount.

Extra: Tip diagrams printed to scale.

Handle: Wiha Classic T-handle.

Blade: Chrome-vanadium steel, through hardened, nickel-plated.

For applications in mechanics

Content:

  • 1x L-key with T-handle Hexagon brilliant nickel-plated 2.0 mm (00904)
  • 1x L-key with T-handle Hexagon brilliant nickel-plated 2.5 mm (00906)
  • 1x L-key with T-handle Hexagon brilliant nickel-plated 3.0 mm (00908)
  • 1x L-key with T-handle Hexagon brilliant nickel-plated 4.0 mm (00913)
  • 1x L-key with T-handle Hexagon brilliant nickel-plated 5.0 mm (00917)
  • 1x L-key with T-handle Hexagon brilliant nickel-plated 6.0 mm (00923)
  • 1x L-key with T-handle Hexagon brilliant nickel-plated 8.0 mm (00930)
  • 1x Workbench stand

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

00953

Part Number
00953
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

39.99 €

1 5 Days

Loading...

  1. 1

Basic information

ESD article No with battery No Tool for electrics No
Self service - packing No

This page is L-Key with T-Handle Set, Hexagon in Work Bench Stand, 8 Pieces, Brilliant Nickel-Plated, part number 00953.
You can find the detail information about specifications and dimensions on part number 00953.

Tech Support