Bit Standard 25mm, MagicRing®, Hexagon 1/4" C6.3

Bit Standard 25mm, MagicRing®, Hexagon 1/4" C6.3

Click on this image to zoom in.

Click on this image to zoom in.

Meets your requirements: Robust and precise bits for general fastening in trade and industry.

Increases your efficiency: Wiha MagicRing® holding feature holds all hex screws in place without a magnet.

Saves time: Simple and quick recognition of profile sizes thanks to contrasting laser marking.

Application: For all types of screw applications in trade and industry.

Application: Insert screws into or remove from boreholes, especially in difficult to access areas.

Bits: Reduced, over-tightened profile.

Extra: MagicRing® made from spring steel holds all standard screws in every position.

Standards: DIN ISO 2351-3

For universal applications

DIN 3126, ISO 1173, Style C6,3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
22955
22956
22957
22958
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal hexagon
(mm)

3.09 €

10 7 Days 3

3.09 €

10 7 Days 4

3.09 €

10 7 Days 5

3.09 €

10 7 Days 6

Loading...

  1. 1

Basic information

Overall Length(mm) 25 ESD article No VDE article No
Blister pack No With battery No

Tech Support