Meets your requirements: Robust and precise bits for general fastening in trade and industry.
Saves time: Simple and quick recognition of profile sizes thanks to contrasting laser marking.
Drive: DIN 3126, ISO 1173, style C 6.3.
Application: The ideal bit for drywall constructors.
Bits: Reduced, over-tightened profile.
Extra: The blue ring prevents the screw from being recessed too deeply into the plasterboard.
Standards: DIN ISO 8764-1
Material: High grade chrome-vanadium steel, through hardened.
For universal applications
DIN 3126, ISO 1173, Style C6,3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
39382
Overall Length(mm) | 25 | ESD article | No | Phillips 1 | PH2 |
---|---|---|---|---|---|
VDE article | No | Blister pack | No | With battery | No |
This page is Bit DryWall Stop Standard 25mm, Phillips, 1/4", part number 39382.
You can find the detail information about specifications and dimensions on part number 39382.