Screwdriver Pistol (Part Numbers)

Screwdriver Pistol
With an extensive range of pneumatic tools (impact wrenches, ratchet wrenches, power screwdrivers, sanders, grinders, drills, chisel hammers, cutting tools, specialist tools and accessories), Prevost has developed a selection of high-tech products designeand the demands of professional use in bodywork shops, garages, general mechanics, industry, metalwork, woodwork and more.
Prevost's technical and efficient tools are designed and constructed to:
Procuce professional quality work and increase productivity for a wide range of applications
Easily operate, adjust and maintain
Reduced noise and vibration levels
Support ergonomics to reduce discomfort, fatigue and physical constraints for operators

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TSD P0800I
TSD P1700E
TSD P1800I
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Length
(mm)
Height
(mm)
Sound level
(dB(A))
Rotation speed
(rpm)
Torque
(Nm)
Weight
(kg)
A mm

188.53 €

1 7 Days 175250558080005 - 161.35210

786.10 €

1 7 Days 1602706576170001 - 061.1225

167.88 €

1 7 Days 1752505580180005 - 141.2210

Loading...

  1. 1

Basic information

Max operating pressure 6.2 bar Chuck type 6.35 mm Hex. 1/4" Consumption(l/min) 113
Applications Automotive and industrial sectors B mm 160 BSPT female thread R 1/4
Connection Supplied with 3 adaptors: ISO 6150 B; European 7.4 mm; ARO 210

Tech Support