SKF Blow Wrench TMFN (TMFN 30-40)

SKF Blow Wrench TMFN TMFN 30-40

Product Details:

Manufacturer part number: TMFN 30-40

Brand: SKF

Price: 189.92

Delivery time: 5 Days


Technical Data:

Overall Length: 200 mm

Customs tariff — weight: 1.94 kg

Suitable for HM .. locknuts. T: -

Locknut external diameter: 195-250 mm

Dimension F: 13.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TMFN 30-40

Part Number
TMFN 30-40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Customs tariff — weight
(kg)
Suitable for HM .. locknuts. T Locknut external diameter
(mm)
Dimension F
(mm)
Suitable for KM locknuts Suitable for DIN 1804 (M) locknuts Suitable for KMFE locknuts Suitable for AN locknuts Suitable for HM locknuts Suitable for KMT locknuts Suitable for KML locknuts Suitable for N locknuts

189.92 €

1 5 Days 2001.94-195-25013.532-40M140x3-M180x330-38AN30-AN38-32-4034-40N034-N040

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 82041100
Customs tariff — country of origin DE

This page is SKF Blow Wrench TMFN, part number TMFN 30-40.
You can find the detail information about specifications and dimensions on part number TMFN 30-40.

Variation of this product

Part Number
TMFN 23-30
TMFN 40-52
TMFN 500-600
TMFN 52-64
TMFN 600-750
TMFN 64-80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall Length
(mm)
Customs tariff — weight
(kg)
Suitable for HM .. locknuts. T Locknut external diameter
(mm)
Dimension F
(mm)
Suitable for KM locknuts Suitable for DIN 1804 (M) locknuts Suitable for KMFE locknuts Suitable for AN locknuts Suitable for HM locknuts Suitable for KMT locknuts Suitable for KML locknuts Suitable for N locknuts

135.85 €

1 5 Days 2001.4-150-19511.523-31M105x2-M130x324-28AN22-AN28-26-3026-32N022-N032

270.31 €

1 5 Days 3403.22742-48250-32017.0-M190x3, M200x340AN403044-3052--N044-N052

903.15 €

1 5 Days 3509.06-630-75036.0----30/530–30/630, 31/500–31/560--N530–N630

337.54 €

1 5 Days 3253.79550, 52, 56320-40019.0----3056-3064--N056-N064

1,104.85 €

1 5 Days 60010.8-750-79040.0----30/670–30/800, 31/600–31/750--N670–N800

419.38 €

1 5 Days 3104.7-400-52023.0----3068-3084--N068-N084

Tech Support