Probe for remote control

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

P01102157

Part Number
P01102157
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

68.37 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Width(mm) 204 Height(mm) 35 Calibrated to Manufacturer's standards (no certificate)
Compatible with (diagostics accessories) Chauvin Arnoux Compatible with Chauvin Arnoux 6133|Chauvin Arnoux 6131 Product size (length)(mm) 26
Product type Probe Reading category CAT IV 600 V

This page is Probe for remote control, part number P01102157.
You can find the detail information about specifications and dimensions on part number P01102157.

Tech Support