Slot chisel HS bent

Slot chisel HS bent
[Specifications]
・Overall Length(mm): 240

[Features]
・For stone and metal cutting
・Made of high-alloy tool steel
・Hardened throughout for maximum conveyance of the striking force, allows repeated regrinding of the working tip
・Special safety impact head prevents material splintering and deformation
・Golden dip-coated
・Slitting chisel with offset tip
・Sharpened on both sides for flush working
・Meets or exceeds requirements from current (e.g. DIN) standards
・All tools are GS-approved
・With 2C handguard

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

381 241 1

Part Number
381 241 1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

19.53 €

1 8 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 240 Weight(g) 390

This page is Slot chisel HS bent, part number 381 241 1.
You can find the detail information about specifications and dimensions on part number 381 241 1.

Tech Support