Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
600713500
Product Type | Electric hammer drill | Shank shape | SDS Plus Shank | Blow count (max.)(/min) | 4500 |
---|---|---|---|---|---|
Functions (power tools) | Automatic load control|Roto stop|Impact stop | Impact (max.)(J) | 3.4 | Max. drill diameter(mm) | (Soft wood/Steel/Stone/Concrete) 35/13/68/28 |
Operating voltage(V) | 230 | Power tool features | incl. case | Power(W) | 1100 |
Torque (max.)(Nm) | 18 | Transmission type | 2-speed | Type | UHEV2860-2 Quick |
Weight, information | without cable | Weight(g) | 3300.0 |
This page is Hammer drill, part number 600713500.
You can find the detail information about specifications and dimensions on part number 600713500.