Carbon Dioxide Detector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1348-0001-0001

Part Number
1348-0001-0001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

153.03 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Measurement items Temperature / Humidity / CO2 Accuracy (details)(°C) ±1 Gas testing equipment features Thermometer
Power supply (details) USB/Power supply Product size (height)(mm) 99 Product size (width)(mm) 137
Product type Carbon dioxide detector Reading range 0 - 3000 pages/min Reading range (max.)(pages/min) 3000
Reading range (min.)(pages/min) 0 Resolution(pages/min) 1 Weight(g) 200

This page is Carbon Dioxide Detector, part number 1348-0001-0001.
You can find the detail information about specifications and dimensions on part number 1348-0001-0001.

Tech Support