Cordless Hammer Drill, Cordless Hammer Drill Combo

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

71400164000

Part Number
71400164000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

431.37 €

1 3 Days

Loading...

  1. 1

Basic information

Product Type Cordless hammer drill Voltage(V) 18 Battery technology Li-ion
Blow count (max.)(/min) 4400 Functions (power tools) Impact stop|Roto stop Impact (max.)(J) 2
Max. drill diameter(mm) (Wood/Steel/Stone/Concrete) 22/13/68/20 Power tool features w/o battery|incl. case Rotational speed range(rpm) 0 - 1200
Tool holder SDS-Plus Transmission type 1-speed Type Bm 18
Weight, information without rechargeable battery Weight(g) 2300.0

This page is Cordless Hammer Drill, Cordless Hammer Drill Combo, part number 71400164000.
You can find the detail information about specifications and dimensions on part number 71400164000.

Tech Support