Metal twist drill bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

92101020100

Part Number
92101020100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.55 €

1 Available 3 Days

Loading...

  1. 1

Basic information

DIN standard DIN 1897 Drill hole diameter(mm) 10.2 Material (drill bit) HSS-E
Material properties cobalt Material suitability Metal|Stainless steel|Non-ferrous metal Product type Metal twist drill bit
Tensile strength (max.)(N/mm²) 1300 Tool holder (drill) Cylinder shank Total length(mm) 89
Working length(mm) 43

This page is Metal twist drill bit, part number 92101020100.
You can find the detail information about specifications and dimensions on part number 92101020100.

Tech Support