Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
80704100100
Drill hole diameter(mm) | 5|6|6|8|8|8|10|12 | Material (drill bit) | Carbide metal | Material suitability | Stone|Masonry|Concrete |
---|---|---|---|---|---|
Product type | Hammer drill bit set | Tool holder (drill) | SDS-Plus |
This page is Carbide metal Hammer drill bit set, part number 80704100100.
You can find the detail information about specifications and dimensions on part number 80704100100.