Hex Screwdrivers with T-Handle Grip

Hex Screwdrivers with T-Handle Grip
  • Volume Discount
[Specifications]
・Handle diameter(mm): 50, 60
・Handle length(mm): 85, 105

[Features]
・T-handle screwdriver for hexagonal head screws
・Black oxide tip for higher accuracy
・Two-component soft grip handle provides extra comfort and reduces pressure points in the hand
・Markings on the handle for quick identification of the tip
・Long blade to use as a T-shaped wrench. Provides high-torque transfer. The long blade allows to apply a controlled torque and provides an easy access to screws requiring depth
・The short 90º blade is used for extreme torque or to work in areas where height is limited
・Chrome plated blade for high protection against corrosion
・Integrated hanging hole

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
900T-030-100
900T-040-150
900T-050-150
900T-060-200
900T-080-200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Handle length
(mm)
Product size (length)
(mm)
Spanner size
(mm)

14.89 €

1 Available 3 Days 50851503

17.01 €

1 Available 3 Days 50851884

17.01 €

1 Available 3 Days 601051955

20.32 €

1 Available 3 Days 601052456

21.40 €

1 Available 3 Days 601052458

Loading...

  1. 1

Basic information

Product type Allen wrench

Tech Support