Long Impact Socket (3NW-14L)

Long Impact Socket 3NW-14L

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 3NW-14L

Brand: MAEDAKINNZOKU

Price: 15.69

Delivery time: 9 Days


Technical Data:

Width across flat dimension (S Measurement): 14

JAN Code: 4953488394542

Width across flat part external diameter (measurement D1): 21 mm

Width across flat part depth (measurement L1): 10 mm

Mass: 120 g


(i)Remark

  • Please put an O-ring and a pin of the correct size securely in place before using the product. O-rings and pins are consumable items. Replace them if they wear out and become degraded.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3NW-14L

Part Number
3NW-14L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width across flat dimension (S Measurement) JAN Code Width across flat part external diameter (measurement D1)
(mm)
Width across flat part depth (measurement L1)
(mm)
Mass
(g)
Dimension D2
(mm)

15.69 €

1 Available 9 Days 144953488394542211012021

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Item Socket Application For Impact Insertion Angle (Shaft measurement when electric drill) (mm) 9.5
Socket shape 12 Sq. Insertion Angle (Shaft measurement when electric drill) (Inch) 3/8 Overall Length 55 mm

This page is Long Impact Socket, part number 3NW-14L.
You can find the detail information about specifications and dimensions on part number 3NW-14L.

Variation of this product

Part Number
3NW-10L
3NW-12L
3NW-13L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Width across flat dimension (S Measurement) JAN Code Width across flat part external diameter (measurement D1)
(mm)
Width across flat part depth (measurement L1)
(mm)
Mass
(g)
Dimension D2
(mm)

15.42 €

1 Available 5 Days 10495348839451115.589019

15.59 €

1 Available 9 Days 12495348839452819911019

15.59 €

1 Available 9 Days 13495348839453520911020

Tech Support