Torque Wrench For Wheel Nut

Torque Wrench For Wheel Nut

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
· Dedicated torque wrench for tightening wheel nuts of vehicles.
· The total length is set to the optimum to prevent tire and hand interference.
· Notifies when the preset torque is reached by a "click" sound or light "buzz" felt by the hand.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
T4MP85
T4MP103
T4MP108
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Torque adjustment range
(N・m)
Overall Length
(mm)
Mass
(g)
JAN Code

216.34 €

1 Available 9 Days 853696804953488386943

274.46 €

1 Available 9 Days 1034328004953488386950

274.46 €

1 Available 9 Days 1084328004953488386967

Loading...

  1. 1

Basic information

Product Type Preset Mold Insertion Angle(mm) 12.7 Torque Precision(±%) 3
Head width(mm) 36 Dimensions: H(mm) 30.4 Dimensions: T(mm) 14
Specifications Ratchet type, teeth: 20 Accessory Torque adjustment tool × 1, instruction manual × 1, resin case × 1

Tech Support