Ball G Driver With Shaft Cover, Straight-Slot Blade Tip Shape

Ball G Driver With Shaft Cover, Straight-Slot Blade Tip Shape

Click on this image to zoom in.

Click on this image to zoom in.

  • SBSR6M100
  • SBSR6M150
  • Volume Discount
Straight-slot tip shape screwdriver with a smooth shaft cover.
[Features]
· The shaft cover is included to prevent accidents caused by an electrical short.
· With a narrow shaft at 6 mm, it can be used in tight spaces.
· The straight-slot blade tip shape can be used to remove connection terminals.
· Blade tip is 6 mm (straight slot).
· You can choose from the 2 lengths, 100 mm and 150 mm, according to the application.
[Applications]
· Can be used for tightening and loosening screws in terminal block work, electrical construction, facilities work, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SBSR6M150

Part Number
SBSR6M150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.89 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Tip standards Flathead (-) Tip size / flathead (-) blade width (mm) B1 6 Shaft length L (mm) 150
Single Product/Set Classification Single Item Shaft type Round Shaft Diameter(mm) 6

This page is Ball G Driver With Shaft Cover, Straight-Slot Blade Tip Shape, part number SBSR6M150.
You can find the detail information about specifications and dimensions on part number SBSR6M150.

Tech Support