T-Nuts without guide step

T-Nuts without guide step
  • Promotional pricing ends 31/12/2024
  • Volume Discount
T-Nuts GN 506.1 can be turned into position, i.e. they can be inserted at any point along the slot.
The spring loaded ball will prevent an unwanted movement of the nut in the slot which can easily occur on a bed with the T-slots in a vertical position.
As an example Nuts GN 506.1 can be used to fit hinges to commercially available extrusion rails.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
506.1-8-M3
506.1-8-M4
506.1-8-M5
506.1-10-M3
506.1-10-M4
506.1-10-M6
506.1-14-M4
506.1-14-M5
506.1-14-M6
506.1-14-M8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread d Width b Weight
(kg)

1.10 €

1 Available 5 Days M 380.002

1.10 €

1 Available 5 Days M 480.002

1.10 €

1 Available 5 Days M 580.002

1.36 €

0.95 €

1 Available Same day

Stock

M 3100.005

1.26 €

1 Available 5 Days M 4100.005

1.46 €

1 Available 5 Days M 6100.004

1.00 €

1 Available 5 Days M 4140.011

1.00 €

1 Available 5 Days M 5140.011

1.00 €

1 Available 5 Days M 6140.010

1.00 €

1 Available 5 Days M 8140.009

Loading...

  1. 1

Tech Support