Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
373779 |
373787 |
373795 |
373803 |
373811 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | B | C | D | dia. A | E | F | G | SW | X | Z | Md (Nm) | max. holding force (kN) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.67 € | 1 | 5 Days | 10 | M4 | 3 | 8 | 9,2 | 3,0 | 4,6 | 4,0 | 2,5 | 3,5 | 4,2 | 1,5 | 0,09 | 2 | ||
27.95 € | 1 | 5 Days | 10 | M6 | 5 | 12 | 14,2 | 4,5 | 7,1 | 6,1 | 4,0 | 5,4 | 6,4 | 5,0 | 0,3 | 6 | ||
30.32 € | 1 | 5 Days | 10 | M8 | 6 | 16 | 18,0 | 5,5 | 8,9 | 7,7 | 5,0 | 6,6 | 8,0 | 22,0 | 2,7 | 9 | ||
33.33 € | 1 | 5 Days | 10 | M10 | 7 | 20 | 22,2 | 6,5 | 11,1 | 9,4 | 6,0 | 8,3 | 9,8 | 35,0 | 4,0 | 16 | ||
37.98 € | 1 | 5 Days | 10 | M12 | 9 | 24 | 27,0 | 8,0 | 13,5 | 11,6 | 8,0 | 10,1 | 12,0 | 45,0 | 5,4 | 31 |
Loading...
Configure
Basic Attributes
B
C
D
dia. A
E
F
G
SW
X
Z
Md(Nm)
max. holding force(kN)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes