Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
71183 |
71209 |
71217 |
71225 |
71266 |
71274 |
71282 |
71290 |
71308 |
71316 |
71324 |
71332 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | A | B1 | B2 | D | E1 | E2 | Clamping screw | H | L | LS | Slot | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.46 € | 1 | 5 Days | 10 | 15 | 11 | 30 | M10 | 36,0 | 32 | - | 22-51 | 100 | 39 | 10 | 344 | ||
48.58 € | 1 | 5 Days | 10 | 20 | 14 | 40 | M12 | 44,0 | 40 | - | 28-65 | 125 | 49 | 12+14 | 761 | ||
105.00 € | 1 | 5 Days | 10 | 30 | 22 | 60 | M20 | 59,0 | 70 | - | 43-92 | 200 | 69 | 20+22 | 2669 | ||
65.20 € | 1 | 5 Days | 10 | 25 | 18 | 50 | M16 | 51,5 | 50 | - | 36-75 | 160 | 55 | 16+18 | 1516 | ||
147.70 € | 1 | 5 Days | 10 | 35 | 26 | 70 | M24 | 76,5 | 60 | - | 52-115 | 200 | 87 | 24+28 | 3810 | ||
54.69 € | 1 | 5 Days | 10 | 15 | 11 | 30 | M10 | 36,0 | 32 | M10x10x80 | 22-46 | 100 | 39 | 10 | 440 | ||
63.46 € | 1 | 5 Days | 10 | 20 | 14 | 40 | M12 | 44,0 | 40 | M12x12x100 | 28-58 | 125 | 49 | 12 | 906 | ||
63.46 € | 1 | 5 Days | 10 | 20 | 14 | 40 | M12 | 44,0 | 40 | M12x14x100 | 28-56 | 125 | 49 | 14 | 926 | ||
85.96 € | 1 | 5 Days | 10 | 25 | 18 | 50 | M16 | 51,5 | 50 | M16x16x125 | 36-71 | 160 | 55 | 16 | 1859 | ||
86.54 € | 1 | 5 Days | 10 | 25 | 18 | 50 | M16 | 51,5 | 50 | M16x18x125 | 36-69 | 160 | 55 | 18 | 1875 | ||
136.15 € | 1 | 5 Days | 10 | 30 | 22 | 60 | M20 | 59,0 | 70 | M20x22x160 | 43-92 | 200 | 69 | 22 | 3352 | ||
134.99 € | 1 | 5 Days | 10 | 30 | 22 | 60 | M20 | 59,0 | 70 | M20x20x160 | 43-92 | 200 | 69 | 20 | 3322 |
Loading...
Configure
Basic Attributes
A
B1
B2
D
E1
E2
Clamping screw
H
L
LS
Slot
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes