Victory Cup Brush For Metal And Wood Materials

Victory Cup Brush For Metal And Wood Materials

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing ends 30/11/2024
  • Volume Discount
[Features]
· For deburring of cutting parts, R-chamfering, bringing out the woodgrain of all types of woodwork, polishing curved surfaces, paint or plating undercoat polishing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GCP-5
GCP-6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
JAN code Material

22.07 €

2 Available 6 Days 4904781065363Wire material: Grit number 60

20.46 €

14.32 €

1 Same day

Stock

4904781065370Wire material: Grit number 180

Loading...

  1. 1

Basic information

Product Type Cup Type Brush Outer Diameter(mm) 75 Wire diameter(mm) 0.9
Length(mm) 75 Height(mm) 50 Width(mm) 75
Package size - length(mm) 80 Package size - width(mm) 80 Package size - height(mm) 60
Maximum rotational speed(rpm) 12,000 Bristle length(mm) 20 Nut diameter M10 × P1.5
Mass(g) 200 Package weight(g) 206 Specifications Work materials: Iron materials, stainless steel materials, aluminum materials, brass materials, copper materials, wood materials

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360