Chemical / Plant Fiber Brush (Anti-Static Nylon)

Chemical / Plant Fiber Brush (Anti-Static Nylon)

Click on this image to zoom in.

Click on this image to zoom in.

  • 185-12117
  • 185-32013
  • 185-22013
  • 163-03024
  • Volume Discount
[Features]
· Conductive fiber with carbon combined with nylon. This removes the static charge of a workpiece during work and suppresses the occurrence of static electricity.
[Applications]
· Suited for precision cleaning and adhered particle removal for electronic devices, electronic parts, heat radiation aluminum, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
185-22013
285-22013
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product Type Brush Long
(mm)
Outer Diameter
(mm)
Overall length
(mm)
Maximum allowable rotation speed
(rpm)
Dimension d
(mm)

13.54 €

5 Available 10 Days Cup Type Brush8ø145310,000ø10

13.54 €

5 Available 10 Days Cup Type Brush5ø7.25010,000ø7.2

Loading...

  1. 1

Basic information

Wire diameter(mm) 0.15 Shaft Diameter(mm) 3

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360