WEICON VA 30 Black

WEICON VA 30 Black

Click on this image to zoom in.

Click on this image to zoom in.

  • 12603012
  • 12603030
  • 12603060
  • 12603500
Cyanoacrylate Adhesive for special requirements, rubber-filled, high temperature resistant, medium viscosity, longer curing, residual elasticity after curing, high peel and impact resistance
WEICON Contact VA 30 Black has medium viscosity (300 mPa•s) and is temperature resistant between -50°C (-58°F) and +135°C (+275°F). It has a longer curing time, is rubber-filled and black, hardens with residual elasticity and has high peel and impact strength. Thanks to its curing with residual elasticity, WEICON Contact VA 30 Black is particularly suitable under changing climatic conditions. It is insensitive even under a longer influence of humidity.
VA 30 Black is ideally suited for the bonding of diverse rubber materials such as solid rubber or cellular rubber, plastics and metal/plastic joints.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

You can download the technical data sheet and material safety data sheet from following link:
Technical data sheet / Material safety data sheet

Part Number
10025824
10025827
10025829
10025987
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

29.80 €

1 3 Days 10

18.25 €

1 3 Days 10

59.40 €

1 3 Days 10

434.32 €

1 3 Days 10

Loading...

  1. 1

Tech Support