Manufacturer part number: MRS0051
Brand: MAKOTOLOY
Price: 84.59 €
Delivery time: 8 Days
Tool Diameter: 0.51 mm
Groove Length: 15 mm
Overall length: 50 mm
Shank diameter: 1.0 mm
Number of blades: 4 pcs.
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MRS0051
Part Number
|
---|
MRS0051 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tool Diameter (mm) | Groove Length (mm) | Overall length (mm) | Shank diameter (mm) | Number of blades (pcs.) | Engagement angle (°) | Blade diameter tolerance (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
84.59 € | 1 | 8 Days | 0.51 | 15 | 50 | 1.0 | 4 | 30 | +0.006 to +0.002 |
Loading...
work material | General Steel / Cast Iron / Aluminum | Groove Shape | Straight | Base Blade Y/N | N/A |
---|---|---|---|---|---|
Work material - details | Special steel |
This page is Full Cut Solid Carbide Reamers MRS, part number MRS0051.
You can find the detail information about specifications and dimensions on part number MRS0051.
Configure
Basic Attributes
Type
Tool Diameter(mm)
Groove Length(mm)
Overall length(mm)
Shank diameter(mm)
Number of blades(pcs.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MRS0052 |
MRS0053 |
MRS0054 |
MRS0055 |
MRS0056 |
MRS0057 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tool Diameter (mm) | Groove Length (mm) | Overall length (mm) | Shank diameter (mm) | Number of blades (pcs.) | Engagement angle (°) | Blade diameter tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
84.59 € | 1 | 8 Days | 0.52 | 15 | 50 | 1.0 | 4 | 30 | +0.006 to +0.002 | ||
84.59 € | 1 | 8 Days | 0.53 | 15 | 50 | 1.0 | 4 | 30 | +0.006 to +0.002 | ||
84.59 € | 1 | 8 Days | 0.54 | 15 | 50 | 1.0 | 4 | 30 | +0.006 to +0.002 | ||
84.59 € | 1 | 8 Days | 0.55 | 15 | 50 | 1.0 | 4 | 30 | +0.006 to +0.002 | ||
84.59 € | 1 | 8 Days | 0.56 | 15 | 50 | 1.0 | 4 | 30 | +0.006 to +0.002 | ||
84.59 € | 1 | 8 Days | 0.57 | 15 | 50 | 1.0 | 4 | 30 | +0.006 to +0.002 |