Die Master CBN

Die Master CBN

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
· CBN resin wheel providing an extremely good cut.
· The high holding power of the abrasive grain results in a stable cut.
· High elasticity adhesive is used to minimize abrasive grain sinking in, which provides a superior cut.
· There are specifications emphasizing the cut, and specifications emphasizing holding the angle. Wheels can be selected by the intended use.
· This also allows grinding difficult-to-cut material such as powdered stainless steel.
[Applications]
· Plane grinding and cylindrical grinding for die quenched parts and plates

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1A1DPROK20010
1A1DPROM18020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)

550.13 €

1 Available 44 Days 200

522.03 €

1 Available 44 Days -

Loading...

  1. 1

Basic information

Hole Diameter(mm) 31.75

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360