Grindstone With Shaft G61○○【5 Pieces Per Package】

Grindstone With Shaft G61○○
  • Volume Discount
[Features]
· Carefully selected materials and quality provide this grinding stone with excellent cutting and durability.
· The shapes and sizes are selected for ease of use. Use the one that matches your work in a variety of electric precision grinding tools.
[Applications]
· Alloy steel, tool steel, stainless steel, general steel materials (for handheld grinders for general grinding)

(i)Remark

  • The image is a representative image.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
G6111
G6112
G6113
G6114
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Grindstone section external diameter
(mm)
Grindstone section length
(mm)
Shaft length
(mm)
Maximum operational rotation speed
(min-1)

28.29 €

5 Pieces Per Package

1 pack Available 10 Days 61338104,000

28.29 €

5 Pieces Per Package

1 pack Available 10 Days 8133890,000

28.29 €

5 Pieces Per Package

1 pack Available 5 Days 10193668,000

28.29 €

5 Pieces Per Package

1 pack Available 5 Days 13253659,000

Loading...

  1. 1

Basic information

Type Grindstone Particle Size(#) 60 Shaft Diameter(mm) ø6.0
Binding material V Coupling degree P Abrasive grain Material: WA (red)

Tech Support