Manufacturer part number: ZCT18X13
Brand: EIKOSHA
Price: 123.37 €
Delivery time: 6 Days
blade diameter: 18 mm
Blade Length: 25 mm
Overall Length: 138.5 mm
Guide Diameter: 13 mm
Guide Length: 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZCT18X13
Number of flutes | 3 | Material | High-Speed Steel | Blade diameter tolerance | 0 to +0.2 mm |
---|---|---|---|---|---|
blade shape | Right blade, right torsion | Torsion Angle degree | 12° | Guide Diameter Tolerance | -0.05 to 0 mm |
This page is Counterbore Cutter Taper Shank with Pilot ZCT, part number ZCT18X13.
You can find the detail information about specifications and dimensions on part number ZCT18X13.
Configure
Basic Attributes
Type
blade diameter(mm)
Blade Length(mm)
Overall Length(mm)
Guide Diameter(mm)
Guide Length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ZCT14X8.8 |
ZCT15X10.2 |
ZCT16X10.5 |
ZCT19X13.7 |
ZCT20X14 |
ZCT21X14 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | blade diameter (mm) | Blade Length (mm) | Overall Length (mm) | Guide Diameter (mm) | Guide Length (mm) |
---|---|---|---|---|---|---|---|---|---|
68.71 € | 1 | Available | 6 Days | 14 | 25 | 115.5 | 8.8 | 10 | |
84.81 € | 1 | Available | 6 Days | 15 | 25 | 115.5 | 10.2 | 10 | |
98.27 € | 1 | Available | 6 Days | 16 | 25 | 138.5 | 10.5 | 10 | |
138.86 € | 1 | 6 Days | 19 | 30 | 143.5 | 13.7 | 10 | ||
105.78 € | 1 | 6 Days | 20 | 30 | 143.5 | 14 | 10 | ||
115.87 € | 1 | 6 Days | 21 | 30 | 148.5 | 14 | 12 |