Manufacturer part number: E6L-400-15-150
Brand: PB SWISS TOOLS
Price: 13.35 €
Delivery time: 5 Days
Size: T15
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E6L-400-15-150
Tip Type | Torx Type (Hexalobular) | shank diameter(mm) | 6.3 | Single Product Set Product | Single Item |
---|---|---|---|---|---|
Presence of magnet at the blade tip | N/A | Whether there is a double-end function | N/A | Shaft length | 125 mm |
Insertion Angle(mm) | 1/4" (6.3 mm) hex | Length from the center of bowl groove to edge | 9 mm |
This page is Long Recessed Hexalobular Bit, part number E6L-400-15-150.
You can find the detail information about specifications and dimensions on part number E6L-400-15-150.
Part Number |
---|
E6L-400-25-150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Size |
---|---|---|---|---|---|---|
13.35 € | 1 | 5 Days | 10 | T25 |