Whetstone Black Stone【20 Pieces Per Package】 (Part Numbers)

Whetstone Black Stone
  • Volume Discount
[Features]
· Medium hardness silicon carbide abrasive grain whetstone with a sharp blade tip, designed to quickly acclimate to the detailed shape of the mold. Effective for the step before using diamond paste and optimal for molds requiring surface roughness, such as for mirror surface finishing.
· Also suited for polishing molds using hard material.
[Applications]
· For general molds, hard material molds, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BLKST1500-1-6-100
BLKST1500-1-13-100
BLKST1500-2-6-100
BLKST1500-2-13-100
BLKST1500-3-6-100
BLKST1500-3-6-150
BLKST1500-3-13-100
BLKST1500-3-13-150
BLKST1500-5-13-150
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Particle Size
(#)
Size
(mm)

143.68 €

20 Pieces Per Package

1 pack Available 11 Days 1,5001 × 6 × 100

140.94 €

20 Pieces Per Package

1 pack Available 11 Days 1,5001 × 13 × 100

143.68 €

20 Pieces Per Package

1 pack Available 10 Days 1,5002 × 6 × 100

140.94 €

20 Pieces Per Package

1 pack Available 11 Days 1,5002 × 13 × 100

143.68 €

20 Pieces Per Package

1 pack Available 11 Days 1,5003 × 6 × 100

140.94 €

20 Pieces Per Package

1 pack Available 11 Days 1,5003 × 6 × 150

140.94 €

20 Pieces Per Package

1 pack Available 11 Days 1,5003 × 13 × 100

174.84 €

20 Pieces Per Package

1 pack Available 11 Days 1,5003 × 13 × 150

229.31 €

20 Pieces Per Package

1 pack Available 11 Days 1,5005 × 13 × 150

Loading...

  1. 1

Basic information

Product Type Grindstone for molds Abrasive grain C Hardness Medium soft
Binding agent V

Tech Support