Eco Wheel F-1

Eco Wheel F-1
  • Volume Discount
Realizes a reduction in waste and improved durability by transferring the center part material disposed of after working to the grinding part. [Features]
· Improved durability
· 20% reduction in waste amount
[Applications]
· General steel, cast iron

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ECO12524
ECO12536
ECO15024
ECO15036
ECO18024
ECO18036
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer diameter Dimensions
(mm)
Particle Size
(#)

44.80 €

25 Available 5 Days 12524

44.80 €

25 Available 10 Days 12536

64.04 €

25 Available 10 Days 15024

64.04 €

25 Available 5 Days 15036

89.99 €

25 Available 10 Days 18024

89.99 €

25 Available 5 Days 18036

Loading...

  1. 1

Basic information

Inner Diameter Dimension(mm) 22 Thickness(mm) 7 Work material General steel / Cast Iron
Abrasive grain AWA Abrasive Grain Maximum operating rotation speed(m/s) 72

Tech Support