Carbide Cutter, Fine Cross Cut ⌀2.3

Carbide Cutter, Fine Cross Cut ⌀2.3
  • Volume Discount
[Features]
· Excellent cutting ability, abrasion resistance and durability.
· A variety of sizes and cut-shapes are available depending on the purpose, from heavy cutting to precision cutting.
[Applications]
· Compatible materials: Tool steel, alloy steel, general steel, stainless steel, aluminum, copper

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BC1543

Part Number
BC1543
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

73.47 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Blade tip shape Cross Cut Shape Rounded wooden tip blade diameter(mm) 2.3
Blade Length(mm) 12 Shaft Diameter(mm) 2.34 Max. Rotational Speed(rpm) 70000
Dimensions(mm) 44.5 shank diameter(mm) 2.34

This page is Carbide Cutter, Fine Cross Cut ⌀2.3, part number BC1543.
You can find the detail information about specifications and dimensions on part number BC1543.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360