Hand Socket 1/2" (12.7 mm) Torx Bit Socket 4025-60/-100 (IP)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4025.60-45IP

Part Number
4025.60-45IP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

40.23 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Product Type Socket Bit (for Electric Screwdriver) Insertion Angle(mm) 12.7 Overall Length(mm) 60
Shaft measurements(mm) 7.9 Details Type Torx Plus Type Tip dimensions 23.5mm
Outer Diameter(mm) 22 Mass(g) 64

This page is Hand Socket 1/2" (12.7 mm) Torx Bit Socket 4025-60/-100 (IP), part number 4025.60-45IP.
You can find the detail information about specifications and dimensions on part number 4025.60-45IP.

Tech Support