Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6ML-23
Single Product/Set Classification | Single Item Socket | Application | For handwork | Insertion Angle (Shaft measurement when electric drill) (mm) | 19 |
---|---|---|---|---|---|
Socket shape | 12 Sq. | Width across flat dimension (S Measurement) | 23 | Overall length (L dimension)(mm) | 100 |
Trusco Code | 817-4696 | Dimension d1(mm) | 34 | Dimension D2(mm) | 34 |
Dimensions ℓ1(mm) | 20 | Dimensions ℓ2(mm) | 75 | Mass(g) | 500 |
This page is Spare Socket (Deep Type) mm Double-Hex 6ML-□, part number 6ML-23.
You can find the detail information about specifications and dimensions on part number 6ML-23.