Manufacturer part number: 3003.082
Brand: HALDER
Price: 83.35 €
Delivery time: 3 Days
Product Type: One-handed Hammer
Ø: 80 mm
Head Length: 175 mm
Total Length: 325 mm
Head material: Resin
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3003.082
Part Number
|
---|
3003.082 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Product Type | Ø (mm) | Head Length (mm) | Total Length (mm) | Head material | Handle material | Housing | Insert 1 | Insert 2 | Insert | Handle | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
83.35 € | 1 | 3 Days | - | One-handed Hammer | 80 | 175 | 325 | Resin | Evergreen Oak | cast iron | - | - | TPE mid, grey | extra short | 2645 |
Loading...
Type of product | Hammer | GS | yes | Conflict Minerals free | yes |
---|---|---|---|---|---|
REACH compliant | yes |
This page is Simplex Hammer Malleable Cast Iron Housing, part number 3003.082.
You can find the detail information about specifications and dimensions on part number 3003.082.
Configure
Basic Attributes
Insert 1
Insert 2
Type
Product Type
Ø(mm)
Head Length(mm)
Total Length(mm)
Head material
Handle material
Housing
Insert
Handle
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3001.060 |
3001.080 |
3001.082 |
3006.030 |
3006.040 |
3006.050 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Product Type | Ø (mm) | Head Length (mm) | Total Length (mm) | Head material | Handle material | Housing | Insert 1 | Insert 2 | Insert | Handle | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
52.53 € | 1 | 3 Days | 10 | One-handed Hammer | 60 | 145 | 405 | Resin | Evergreen Oak | cast steel | TPE soft, blue | TPE soft, blue | - | - | - | |||
84.94 € | 1 | 3 Days | - | One-handed Hammer | 80 | 175 | 490 | Resin | Evergreen Oak | cast iron | - | - | TPE soft, blue | - | 2775 | |||
84.94 € | 1 | 3 Days | - | One-handed Hammer | 80 | 175 | 325 | Resin | Evergreen Oak | cast iron | - | - | TPE soft, blue | extra short | 2675 | |||
21.74 € | 1 | 3 Days | 10 | One-handed Hammer | 30 | 90 | 300 | Resin | Evergreen Oak | cast steel | Plastic, red | Plastic, red | - | - | - | |||
30.52 € | 1 | 3 Days | 10 | One-handed Hammer | 40 | 110 | 330 | Resin | Evergreen Oak | cast steel | Plastic, red | Plastic, red | - | - | - | |||
43.92 € | 1 | 3 Days | 10 | One-handed Hammer | 50 | 135 | 350 | Resin | Evergreen Oak | cast steel | Plastic, red | Plastic, red | - | - | - |