Diamond Wheel Laser SL (Dry Type)

Diamond Wheel Laser SL (Dry Type)
[Features]
· Because high strength is maintained even at high temperatures, work can be performed safely with minimal chip scatter.
· Demonstrates excellent cutting quality with instant bonding that fully retains the diamond granule cutting quality.
[Applications]
· For cutting concrete, secondary concrete products (e.g., U-shaped grooves), block, slate, ALC, stone, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SL30525.4

Part Number
SL30525.4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ordering unit

368.05 €

1 6 Days 1 pc.

Loading...

  1. 1

Basic information

Product Type Diamond cutter Wheel Type Segment Type Specifications Dry Type
Application For concrete, mortar / Stone Material Outer Diameter(mm) 304 Blade thickness(mm) 2.5
Hole Diameter(mm) 25.4 Tip Height(mm) 7.5 Included ring bore diameter(mm) 22・20
Mass(g) 1400 Max. Rotational Speed(rpm) 5000 Trusco Code 123-9431
JAN Code 4963202014977 Base Metal Material Special Steel Chip Material Diamond Abrasive Grain, Other
Ordering unit 1 pc.

This page is Diamond Wheel Laser SL (Dry Type), part number SL30525.4.
You can find the detail information about specifications and dimensions on part number SL30525.4.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360