Bearing Puller Set (Part Numbers)

Bearing Puller Set
  • Volume Discount
[Features]
· Puller set for removing internally mounted-type bearings.
· Supports a wide range of diameters between φ8 and φ34 mm, allowing various work applications such as bicycle wheel bearings, water pump bearings, etc.
· As it comes with a slide hammer, it is ideal for places where it is difficult to use hard bearings or the body.
[Applications]
· For various work, such as wheel bearings on two-wheeled vehicles, water pump bearings, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2007000010310

Part Number
2007000010310
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number Contained In A Packet

282.74 €

1 Available 6 Days 1S

Loading...

  1. 1

Basic information

Product Type Bearing Puller Main Body, Related Products Main Body Mass(g) 6010
Draw applicable bearing outer diameter(mm) 8~34 JAN Code 2007000010310 Trusco Code 758-7571
Main Body Arm Length(mm) 125 Center Bolt Long(mm) 95 (With main unit mounted) Slide Hammer Length(mm) 285
Set Content 10 points Number Contained In A Packet 1S

This page is Bearing Puller Set, part number 2007000010310.
You can find the detail information about specifications and dimensions on part number 2007000010310.

Tech Support