Long Impact Sockets, 19.0 mm Square Drive

Long Impact Sockets, 19.0 mm Square Drive
  • Volume Discount
Long impact sockets (19.0 mm square drive) made using alloy steel for excellent strength.
[Features]
· Long sockets for impact wrenches.
[Applications]
· For use in loosening and tightening nuts and bolts with an impact wrench.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3/4WAU-32
3/4WAU-36
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Opposite side dimensions
(mm)
Mass
(g)
JAN Code Trusco Code

61.94 €

1 Available 6 Days 325854938905013565769-6451

67.83 €

1 Available 6 Days 366104938905013602769-6485

Loading...

  1. 1

Basic information

Single Product/Set Classification Single Item Socket Application For Impact Insertion Angle (Shaft measurement when electric drill) (mm) 19
Overall Length(mm) 100 Material Chrome Molybdenum Steel Accessory Pin, Ring

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360