Precision Chamfering Tool TOGURON® Sharp Chamfer (90TGSCH2CB)

Precision Chamfering Tool TOGURON® Sharp Chamfer 90TGSCH2CB
  • Volume Discount

Product Details:

Manufacturer part number: 90TGSCH2CB

Brand: IWATA TOOL

Price: 47.23

Delivery time: 6 Days


Technical Data:

Coating Type: Non-Coated

shank diameter: 3 mm

Overall Length L: 40 mm

Minimum chamfering diameter d: 0.6 mm

Maximum Chamfering Width d1: 2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

90TGSCH2CB

Part Number
90TGSCH2CB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Coating Type shank diameter
(mm)
Overall Length L
(mm)
Minimum chamfering diameter d
(mm)
Maximum Chamfering Width d1
(mm)
JAN Code Trusco Code

47.23 €

1 6 Days Non-Coated3400.624580188190039 763-6199

Loading...

  1. 1

Basic information

Both square (θ) 90

This page is Precision Chamfering Tool TOGURON® Sharp Chamfer, part number 90TGSCH2CB.
You can find the detail information about specifications and dimensions on part number 90TGSCH2CB.

Variation of this product

Part Number
90TGSCH1.2CB
90TGSCH1.2CBALT
90TGSCH1.2CBDLC
90TGSCH2CBALT
90TGSCH2CBDLC
90TGSCH3CB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Coating Type shank diameter
(mm)
Overall Length L
(mm)
Minimum chamfering diameter d
(mm)
Maximum Chamfering Width d1
(mm)
JAN Code Trusco Code

58.84 €

1 6 Days Non-Coated3400.41.24580188190022 763-6075

82.01 €

1 6 Days ALT3400.41.24580188190121 763-6083

109.21 €

1 6 Days DLC3400.41.24580188190220 763-6091

68.50 €

1 6 Days ALT3400.624580188190138 763-6202

93.62 €

1 6 Days DLC3400.624580188190237 763-6211

36.76 €

1 6 Days Non-Coated3400.834580188190046 763-6229

Tech Support