Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Loading...
Product Type | Adhesive Tape | Color | White Type | Length(m) | 20 |
---|---|---|---|---|---|
Thickness(mm) | 0.15 | Adhesiveness | 4.4N/10mm | Tensile Strength | 16N/10mm |
Color Details | White | Operating Temperature Range(°C) | 0-60 (Adhesive) | Frazier Air Permeability | 170cc/㎠/sec |
Cutting Method | Can cut by hand | Amount Of Content | 1 Roll |